(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Top Fit Gloves B0601

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 129.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
B0601-L
B0601-L10P
B0601-M
B0601-M10P
B0601-S
B0601-S10P
B0601XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) L 20 18.5 7.5 Gold 253-3189 18 1 Pair

฿ 701.86

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 20 18.5 7.5 Gold 399-2942 180/bag 10 Pair

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) M 19.0 17.5 7.0 Green 253-3171 16 1 Pair

฿ 698.82

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) M 19.0 17.5 7.0 Green 399-2934 160/bag 10 Pair

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) S 18.5 15.5 6.7 Yellow 253-3162 14 1 Pair

฿ 695.79

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) S 18.5 15.5 6.7 Yellow 399-2926 140/bag 10 Pair

฿ 141.48

GLOVES FOR R AND D 1 Piece(s) - 10 Day(s) XL 22.5 19 8.5 Gray 354-2831 20 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Type
    Shared with Left/Right
  • Use
    Assembly and inspection of parts in the precision machine industry.
  • Thickness(mm)
    0.6
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Polyurethane (PUR)

Product Description

Long-fiber nylon seamless gloves with anti-slip treatment on fingertips
[Features]
・ Since the foamed polyurethane is coated on the fingertips, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
·With a thickness of 0.6 mm, it can be used for both left and right hands and fits perfectly to the fingertips.
[Applications]
・ Transportation / logistics industry, machinery industry, precision machinery industry, automotive industry, handling glass and precious metals, etc.
・ Assembly and inspection of parts

Part Number
B0601-L
B0601-L10P
B0601-M
B0601-M10P
B0601-S
B0601-S10P
B0601XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) L 20 18.5 7.5 Gold 253-3189 18 1 Pair

฿ 701.86

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 20 18.5 7.5 Gold 399-2942 180/bag 10 Pair

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) M 19.0 17.5 7.0 Green 253-3171 16 1 Pair

฿ 698.82

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) M 19.0 17.5 7.0 Green 399-2934 160/bag 10 Pair

฿ 129.68

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) S 18.5 15.5 6.7 Yellow 253-3162 14 1 Pair

฿ 695.79

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

7 Day(s) S 18.5 15.5 6.7 Yellow 399-2926 140/bag 10 Pair

฿ 141.48

GLOVES FOR R AND D 1 Piece(s) - 10 Day(s) XL 22.5 19 8.5 Gray 354-2831 20 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is low dust generating gloves in which long fiber is used and less likely to cause dust and lint.

Specification

●Color:White
●SPQ(pair):10
●Dual Purpose for Left and Right
●Thickness: 0.6mm

Materials

●Glove: Nylon, Polyester, Other

Frequently Asked Questions (FAQ)

Question: Can a product be used for both left/right hand?
Answer: Yes, the product can be used for both left/right hand.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.