(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Perfect Fit Unlined NO260

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 151.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO260-LB
NO260-LLB
NO260-MB
NO260-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 152.44

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) L 23 19.5 8 405-5888 21 1 Pair

฿ 175.73

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) LL 25 21 8.8 353-7412 23 1 Pair

฿ 152.28

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 405-5896 20 1 Pair

฿ 151.97

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16.5 7.2 405-5900 18 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    Blue
  • Thickness(mm)
    0.7
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Pair

Product Description

Soft non-slip gloves with anti-slip polyurethane coating on the palms and with unlined backs.
[Features]
· Palms are coated with foamed polyurethane for a superior anti-slip effect.
· Only the palms are coated with resin and the back of the hands are not coated providing superior breathability and comfort, without stuffiness.
· A fit that allows the use of fingertip sensitivity.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· Can be used in a wide range of fields, including farming, cleaning, the service industry, transportation and logistics, food-related industries, mechanical work, precision machining, picking fruit, sorting and inspection work.

Part Number
NO260-LB
NO260-LLB
NO260-MB
NO260-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 152.44

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) L 23 19.5 8 405-5888 21 1 Pair

฿ 175.73

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) LL 25 21 8.8 353-7412 23 1 Pair

฿ 152.28

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 405-5896 20 1 Pair

฿ 151.97

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16.5 7.2 405-5900 18 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1