(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nano-Tech Clean AC 10 Pairs E0100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,772.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E0100-L
E0100-M
E0100-S
E0100-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 21 7.9 338-1994 230/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.5 7.3 338-2001 210/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 17.5 6.9 338-2010 190/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 23.5 8.4 354-4788 250/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    30
  • Color
    White
  • Features 1
    As the entire surface of the sewn gloves is coated with special polyurethane resin, it does not produce a lot of dust.
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent, Compliant with Food Sanitation Act of Japan
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Bag (10 Pairs)

Product Description

Moisture-permeable, waterproof, non-slip gloves coated entirely with polyurethane with excellent antifouling properties.
[Features]
·The entire surface of the sewn gloves is coated with a special polyurethane that combines moisture permeability and waterproofness.
·Moisture such as sweat is released to the outside of the gloves to reduce stuffiness. It also excels in low dust generation.
·The resin density of the coating part is high and the surface is smooth, making it difficult for dirt to adhere and easy to remove.
·A type with less ion contamination (ionic impurities).
·By setting the fingertip sewing part higher than the nail, you can make use of the fingertip sensation.
[Applications]
·Ideal for work involving delicate parts such as packaging work and assembly of precision machinery.
·Also ideal for handling fragile materials such as electrical components.

Part Number
E0100-L
E0100-M
E0100-S
E0100-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 21 7.9 338-1994 230/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.5 7.3 338-2001 210/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 17.5 6.9 338-2010 190/bag 1 Bag (10 Pairs)

฿ 3,772.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 23.5 8.4 354-4788 250/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gloves with minimal dust creation and ion contamination in comparison to gloves with unlined backs.

Specification

●ISO Class 6 (Equivalent Fed/STD class 1000)
●Thickness:approximately 0.35mm
●Color:White

Materials

●Glove:Nylon
●Non-slip area:Polyurethane (PUR)