(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Fit Gloves B0400

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 151.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0400L
B0400M
B0400S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 152.28

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 23 19.5 8 Gold 335-4237 20 1 Pair

฿ 152.13

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22 18.5 7.7 Green 335-4245 19 1 Pair

฿ 151.66

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Yellow 335-4253 16 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    0.7
  • Glove Part
    Nylon 90%, Polyester 5%, Other 5%
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Pair

Product Description

Non-slip nylon gloves with double coating on the fingertips. (Reinforced fingertip type)
[Features]
· Fingertips that damage easily are double-coated and reinforced.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Uses long fibers to reduce dust and lint generation from the gloves.
· Overlock sewing of the wrist parts to prevent fraying.
· Uses anti-slip urethane coating on the palms.
[Applications]
· For work that causes intense wear on the fingertips, automotive-related industries, transportation, logistics and mechanical work.
Gloves that fit perfectly to the fingertips and use materials that are unlikely to generate dust or lint, ideal for handling small parts in the precision machinery assembly industry, etc., and for handling easily damaged materials, such as glass and precious metals.

Part Number
B0400L
B0400M
B0400S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 152.28

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 23 19.5 8 Gold 335-4237 20 1 Pair

฿ 152.13

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) M 22 18.5 7.7 Green 335-4245 19 1 Pair

฿ 151.66

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Yellow 335-4253 16 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1