(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B0502-L10P |
B0502-M10P |
B0502-XL10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 23 | 19.5 | 8 | 409-2104 | 160/bag | 1 Bag (10 Pairs) | ||
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | M | 22 | 18.5 | 7.7 | 409-2112 | 160/bag | 1 Bag (10 Pairs) | ||
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | XL | 25 | 21.5 | 8.8 | 409-2139 | 190/bag | 1 Bag (10 Pairs) |
Nylon-made palm grip gloves.
[Features]
・ The foamed polyurethane is coated on the palm to exert a high anti-slip effect and has excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Low dust generation gloves that use long fibers so that they do not generate dust or lint from the gloves.
・ Overlock sewing of the wrist parts to prevent fraying.
・ Softer than palm-fit gloves and fits snugly up to your fingertips.
[Applications]
・ Assembling precision machinery such as precision machinery industry, automobile related industry, light electrical machinery industry and handling fine screws and parts.
・ Ideal for handling easily damaged materials such as glass and precious metals.
Part Number |
---|
B0502-L10P |
B0502-M10P |
B0502-XL10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 23 | 19.5 | 8 | 409-2104 | 160/bag | 1 Bag (10 Pairs) | ||
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | M | 22 | 18.5 | 7.7 | 409-2112 | 160/bag | 1 Bag (10 Pairs) | ||
฿ 838.00 |
GLOVES FOR R AND D | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | XL | 25 | 21.5 | 8.8 | 409-2139 | 190/bag | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?