(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Film Palm Fit Gloves B0501

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 134.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0501-L
B0501-M
B0501-S
B0501-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) L 23 19.5 8 Gold 356-2867 20 1 Pair

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 Green 356-2875 19 1 Pair

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Yellow 356-2883 16 1 Pair

฿ 137.14

GLOVES FOR R AND D 1 Piece(s) 10 Day(s) XL 25 21.5 8.8 Gray 383-9877 23 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Features 1
    Improves workability by maintaining grip even though water or oil is adhered.
  • Thickness(mm)
    0.7
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Glove Part
    Nylon 85%, Polyester 10%, Other 5%
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Pair

Product Description

Non-slip palm gloves made of long-fiber nylon with excellent coating resin strength.
[Features]
·The palm is coated with polyurethane, which is about twice as strong as before.
·Even if the adhesive tape adheres to the coating, the resin does not come off easily.
·It exhibits a high anti-slip effect and has excellent breathability.
·A unique 13-gauge seamless glove with finely woven fibers and no seams.
·They are made of long fibers, reducing dust and lint generation from gloves.
[Applications]
·Useful for work involving delicate parts such as packaging work and assembly of precision machinery.
・ Ideal for handling easily damaged materials such as glass and precious metals.

Part Number
B0501-L
B0501-M
B0501-S
B0501-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) L 23 19.5 8 Gold 356-2867 20 1 Pair

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 Green 356-2875 19 1 Pair

฿ 134.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Yellow 356-2883 16 1 Pair

฿ 137.14

GLOVES FOR R AND D 1 Piece(s) 10 Day(s) XL 25 21.5 8.8 Gray 383-9877 23 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it enhances peel strength of anti-slip, suitable for tape work.

Specification

●Color:White
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
●Thickness: 0.7mm

Materials

●Glove: Nylon, Polyester, Other
●Slip Prevention: Polyurethane(PUR)