(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Palm Fit Gloves B0510

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 147.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0510L
B0510M
B0510S
B0510XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 195.00

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) L 23 19.5 8 Gold 303-4445 21 1 Pair

฿ 147.87

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 18.5 7.7 Green 303-4453 20 1 Pair

฿ 147.87

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) S 21.0 16 7.2 Yellow 354-2815 17 1 Pair

฿ 177.85

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) XL 25 21.5 8.8 Gray 354-2823 25 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    Approximately 0.8
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent, Compliant with Food Sanitation Act of Japan
  • Glove Part
    Nylon 90%, Polyester 5%, Other 5%
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Pair

Product Description

Reinforced non-slip nylon gloves with double coating on the palms.
[Features]
· Double coating over the entire palms for superior wear resistance.
· The 2nd layer of coating uses a special polyurethane to prevent dirt sticking and to allow easy removal of dirt.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Uses long fibers to reduce dust and lint generation from the gloves.
· Overlock sewing of the wrist parts to prevent fraying.
[Applications]
· For transportation and logistics and packaging work.
· Gloves that fit perfectly to the fingertips and use materials that are unlikely to generate dust or lint, ideal for handling small parts in the precision machinery industry, automotive-related applications, etc., and for handling easily damaged materials, such as glass and precious metals.

Part Number
B0510L
B0510M
B0510S
B0510XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 195.00

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) L 23 19.5 8 Gold 303-4445 21 1 Pair

฿ 147.87

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) M 22 18.5 7.7 Green 303-4453 20 1 Pair

฿ 147.87

GLOVES FOR R AND D 10 Piece(s) 7 Day(s) S 21.0 16 7.2 Yellow 354-2815 17 1 Pair

฿ 177.85

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) XL 25 21.5 8.8 Gray 354-2823 25 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1