(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Palm Fit Gloves with Simple Packaging B0500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 140.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0500-L
B0500-LBK
B0500-LBL10P
B0500-M
B0500-MBK
B0500-MBL10P
B0500-S
B0500-SBK
B0500-SBL10P
B0500EU-L10P
B0500EU-M10P
B0500EU-S10P
B0500EU-XL10P
B0500EU-XS10P
B0500XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Wrist Color JAN code Trusco Code Mass
(g)

฿ 153.45

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) L 23 19.5 8 White Gold 4901792960335 253-3243 20 1 Pair

฿ 158.93

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) L 23 19.5 8 Black Black 4901792020398 390-7791 20 1 Pair

฿ 784.88

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 23 19.5 8 Blue Blue 4901792004893 434-2801 200/bag 1 Bag (10 Pairs)

฿ 141.33

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) M 22 18.5 7.7 White Green 4901792960328 253-3235 19 1 Pair

฿ 158.78

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) M 22 18.5 7.7 Black Black 4901792020381 390-7805 19 1 Pair

฿ 878.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 22 18.5 7.7 Blue Blue 4901792004886 434-2810 190/bag 1 Bag (10 Pairs)

฿ 140.88

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) S 21.0 16 7.2 White Yellow 4901792960311 253-3227 16 1 Pair

฿ 158.31

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) S 21.0 16 7.2 Black Black 4901792020374 390-7813 16 1 Pair

฿ 878.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 16 7.2 Blue Blue 4901792004879 434-2828 160/bag 1 Bag (10 Pairs)

฿ 1,076.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 White Gold 4901792015738 399-2918 200/bag 1 Bag (10 Pairs)

฿ 1,076.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 White Green 4901792015721 399-2900 190/bag 1 Bag (10 Pairs)

฿ 1,002.86

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 16 7.2 White Yellow 4901792015714 399-2896 160/bag 1 Bag (10 Pairs)

฿ 878.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 25 21.5 8.8 White Gray 4901792015745 409-2082 230/bag 1 Bag (10 Pairs)

฿ 878.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XS 20 15.0 7.0 White White 4901792015707 409-2091 150/bag 1 Bag (10 Pairs)

฿ 141.93

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) XL 25 21.5 8.8 White Gray 4901792960342 354-2785 23 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Thickness(mm)
    0.7
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Polyurethane (PUR)

Product Description

Anti-slip gloves made of nylon with palms coated with foamed polyurethane.
[Features]
·It exhibits a high anti-slip effect and has excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
·They are made of long fibers, reducing dust and lint generation from gloves.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
·Equivalent to ISO Class 6-7 (Fed/STD Class 5000)
[Applications]
·It fits perfectly to the fingertips and is made of materials that do not easily generate dust and lint, making it ideal for handling delicate parts such as packaging and assembly of precision machinery, as well as for handling fragile materials such as glass and precious metals. .

Part Number
B0500-L
B0500-LBK
B0500-LBL10P
B0500-M
B0500-MBK
B0500-MBL10P
B0500-S
B0500-SBK
B0500-SBL10P
B0500EU-L10P
B0500EU-M10P
B0500EU-S10P
B0500EU-XL10P
B0500EU-XS10P
B0500XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Wrist Color JAN code Trusco Code Mass
(g)

฿ 153.45

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) L 23 19.5 8 White Gold 4901792960335 253-3243 20 1 Pair

฿ 158.93

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) L 23 19.5 8 Black Black 4901792020398 390-7791 20 1 Pair

฿ 784.88

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

5 Day(s) L 23 19.5 8 Blue Blue 4901792004893 434-2801 200/bag 1 Bag (10 Pairs)

฿ 141.33

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) M 22 18.5 7.7 White Green 4901792960328 253-3235 19 1 Pair

฿ 158.78

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) M 22 18.5 7.7 Black Black 4901792020381 390-7805 19 1 Pair

฿ 878.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 22 18.5 7.7 Blue Blue 4901792004886 434-2810 190/bag 1 Bag (10 Pairs)

฿ 140.88

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) S 21.0 16 7.2 White Yellow 4901792960311 253-3227 16 1 Pair

฿ 158.31

GLOVES FOR R AND D 10 Piece(s) - 3 Day(s) S 21.0 16 7.2 Black Black 4901792020374 390-7813 16 1 Pair

฿ 878.00

ANTI-SLIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 16 7.2 Blue Blue 4901792004879 434-2828 160/bag 1 Bag (10 Pairs)

฿ 1,076.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 White Gold 4901792015738 399-2918 200/bag 1 Bag (10 Pairs)

฿ 1,076.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 White Green 4901792015721 399-2900 190/bag 1 Bag (10 Pairs)

฿ 1,002.86

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 21.0 16 7.2 White Yellow 4901792015714 399-2896 160/bag 1 Bag (10 Pairs)

฿ 878.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 25 21.5 8.8 White Gray 4901792015745 409-2082 230/bag 1 Bag (10 Pairs)

฿ 878.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XS 20 15.0 7.0 White White 4901792015707 409-2091 150/bag 1 Bag (10 Pairs)

฿ 141.93

GLOVES FOR R AND D 1 Piece(s) - 1 Day(s) XL 25 21.5 8.8 White Gray 4901792960342 354-2785 23 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is low dust generating gloves in which long fiber is used and less likely to cause dust and lint.

Specification

●Color:White
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
●Thickness: 0.7mm

Materials

●Glove: Nylon, Polyester, Other
●Slip Prevention: Polyurethane(PUR)

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.