(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong grip No.360

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 189.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO360-L
NO360-L10P
NO360-LL
NO360-M
NO360-M10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model Specifications The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Usage applications Product type Specifications Size JAN code Trusco code Palm circumference (cm) Overall length (cm) Middle finger length (cm) Weight (g) Color Trusco Code Mass
(g)
Thickness
(mm)
Glove Part Slip Prevention Part Fiber Part Glove part Slip prevention part Fiber part Thickness
(mm)
Quantity

฿ 189.00

ANTI-SLIP GLOVES 1 Piece(s) - 12 Day(s) Anti-Slip Rubber Lining For work L 24 22 8 Blue - - - - - - - - - - - 253-3464 72 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 1,664.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) - - - - - - - - For work Slip prevention Rubberized L 4901792029742 818-6282 22.0 24.0 8.0 720 Blue - - - - - - 50% nylon, 45% polyester, 5% other Nitrile rubber Polyester, cotton, etc. 1.2 1 bag (10 pairs) -

฿ 196.64

ANTI-SLIP GLOVES 1 Piece(s) - 12 Day(s) Anti-Slip Rubber Lining For work LL 25 24 8.2 Blue - - - - - - - - - - - 354-7809 76 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 189.00

ANTI-SLIP GLOVES 1 Piece(s) - 1 Day(s) Anti-Slip Rubber Lining For work M 23 21 7.7 Blue - - - - - - - - - - - 253-3456 64 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 1,749.19

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) - - - - - - - - For work Slip prevention Rubberized M 4901792029735 818-6281 21.0 23.0 7.7 640 Blue - - - - - - 50% nylon, 45% polyester, 5% other Nitrile rubber Polyester, cotton, etc. 1.2 1 bag (10 pairs) -

Product Description

Anti-slip gloves with nitrile rubber coating on the palms and unlined backs.
[Features]
·The palm is coated with nitrile rubber, which has excellent oil, chemical, and abrasion resistance, making it resistant to tearing.
·The special anti-slip processing provides a high anti-slip effect.
·The fiber part is a unique 10-gauge seamless weave with fine stitches and no seams.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
・ Compliant with the Food Sanitation Act of Japan.
[Applications]
·It can be used in a wide range of fields, including agriculture, cleaning and service industries, transportation and logistics industries, machinery industry, automobile-related industries, construction and equipment maintenance industries, petroleum and chemical-related industries, and assembly of large parts.

Part Number
NO360-L
NO360-L10P
NO360-LL
NO360-M
NO360-M10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model Specifications The intended use Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Usage applications Product type Specifications Size JAN code Trusco code Palm circumference (cm) Overall length (cm) Middle finger length (cm) Weight (g) Color Trusco Code Mass
(g)
Thickness
(mm)
Glove Part Slip Prevention Part Fiber Part Glove part Slip prevention part Fiber part Thickness
(mm)
Quantity

฿ 189.00

ANTI-SLIP GLOVES 1 Piece(s) - 12 Day(s) Anti-Slip Rubber Lining For work L 24 22 8 Blue - - - - - - - - - - - 253-3464 72 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 1,664.00

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) - - - - - - - - For work Slip prevention Rubberized L 4901792029742 818-6282 22.0 24.0 8.0 720 Blue - - - - - - 50% nylon, 45% polyester, 5% other Nitrile rubber Polyester, cotton, etc. 1.2 1 bag (10 pairs) -

฿ 196.64

ANTI-SLIP GLOVES 1 Piece(s) - 12 Day(s) Anti-Slip Rubber Lining For work LL 25 24 8.2 Blue - - - - - - - - - - - 354-7809 76 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 189.00

ANTI-SLIP GLOVES 1 Piece(s) - 1 Day(s) Anti-Slip Rubber Lining For work M 23 21 7.7 Blue - - - - - - - - - - - 253-3456 64 1.2 50 % Nylon, 45 % polyester, other 5 % Nitrile Rubber Polyester, Cotton, Other - - - - - 1 Pair

฿ 1,749.19

WORK GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) - - - - - - - - For work Slip prevention Rubberized M 4901792029735 818-6281 21.0 23.0 7.7 640 Blue - - - - - - 50% nylon, 45% polyester, 5% other Nitrile rubber Polyester, cotton, etc. 1.2 1 bag (10 pairs) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Is the product oil resistant?
Answer: The palm coating is oil-resistant.
However, as the back of the hand is fabric, oil will soak in.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.