Enetora 4 Electric Eco Carrier 21 (electric transport vehicle / truck)

Brand :
KAZ-CORPORATION

Caution

    Product Description

    Narrow, slim electric transport cart, optimal for working in greenhouses or furrows (40 cm wide).
    [Features]
    · Maximum load capacity 120 kg. Battery 24 V, motor 430 W. Maximum uphill angle 12 (at 100 kg load). Puncture-proof tires on front wheels.
    · Main body weight 42 kg. Forward speed 5.0 km/h, reverse speed 3.0 km/h (speed adjusted steplessly with a close-to-hand speed regulator)
    · Slim type with minimum width of 400 mm from outside edge of tire to outside edge of opposite tire. Can be used in narrow alleys, etc. (40 mm in 3-wheel configuration, where a single rear tire is used).
    · Electric type with zero exhaust gas, capable of running continuously for 2 hours with a load of 100 kg. Optimal for transporting materials, etc., on uneven surfaces, gravel roads, mountain paths, etc.
    · Handle height can be adjusted in 3 stages (maximum: 980 mm; medium: 920 mm; minimum: 870 mm).
    · Battery installation not required. Can be pushed by hand. (Gear lever near front wheel needs to be put in neutral position.)
    [Applications]
    · Transporting parts between processes in a factory or transporting heavy items without the need to obtain a forklift truck license.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat