(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-085-02 |
7-085-03 |
7-085-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Size (in) |
Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,756.81 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
600 Pieces Per Package |
5 Day(s) | - | 6X6 | TechniCloth TX606, 600 wipers/bag | TX606 | 1 Bag (600 Sheets) | ||
฿ 3,608.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
300 Pieces Per Package |
16 Day(s) | 10 | 9X9 | TechniCloth TX609, 300 wipers/bag | TX609 | 1 Bag (300 Sheets) | ||
฿ 3,633.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
16 Day(s) | - | 12X12 | TechniCloth TX612, 150 wipers/bag | TX612 | 1 Bag (150 Sheets) |
Cleanroom wipe that uses a combination of pliable polyester and highly absorbent cellulose.
[Features]
· Has excellent wear resistance and solvent resistance.
· Highly resistant to tearing and has excellent absorbency.
· Low dust-generating wiper with low deterioration and low sodium levels.
· Can be used either dampened or dry, and can be sterilized.
[Applications]
· For wiping tasks in cleanrooms.
Part Number |
---|
7-085-02 |
7-085-03 |
7-085-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Size (in) |
Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,756.81 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
600 Pieces Per Package |
5 Day(s) | - | 6X6 | TechniCloth TX606, 600 wipers/bag | TX606 | 1 Bag (600 Sheets) | ||
฿ 3,608.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
300 Pieces Per Package |
16 Day(s) | 10 | 9X9 | TechniCloth TX609, 300 wipers/bag | TX609 | 1 Bag (300 Sheets) | ||
฿ 3,633.00 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
150 Pieces Per Package |
16 Day(s) | - | 12X12 | TechniCloth TX612, 150 wipers/bag | TX612 | 1 Bag (150 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Low dust generation and flexible rag for cleanrooms.
Part No. | Model Number | Size (in) | Quantity |
---|---|---|---|
7-085-01 | TX604 | 4 × 4 | 1 bag (1,200 sheets inside) |
7-085-02 | TX606 | 6 × 6 | 1 bag (600 sheets inside) |
7-085-03 | TX609 | 9 × 9 | 1 bag (300 sheets inside) |
7-085-04 | TX612 | 12 × 12 | 1 bag (150 sheets inside) |
Dust Generation | Solvent Resistance | Sodium | Water Absorbency | Softness | Weight g/m3 | Water Absorbency | Dust Generation .5 µm 106/m3 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Aqueous | Organic | mL/m3 | mL/g | sec. | Vertical/㎏ | Horizontal/㎏ | ||||||||
TechniCloth | TX 604 TX 606 TX 609 TX 612 | 3 | 2 | 2 | 2 | 3 | 3 | 66 | 251 | 3.8 | 3 | 15.9 | 9.1 | 145 |
Residue | Ion | Material | Applications | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Non-Ionic Water g/m3 | IPA g/m3 | 111TCE g/m3 | Fluorocarbon TF g/m3 | Sodium ppm | Potassium ppm | Chlorides ppm | ||||
TechniCloth | TX 604 TX 606 TX 609 TX 612 | 0.042 | 0.018 | 0.021 | 0.010 | 30 | 7 | 68 | 55% Polyester 45% Cellulose | Cleanroom Specifications |
How can we improve?
How can we improve?