(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLEAN KNOLL Gloves (Powder-free)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-906-23

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    S
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves DX without Powder S
  • JAN Code
    4560111746342
  • Other specifications
    Pair Type
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    For the sample, -21 to -23 is provided.
  • Capacity
    1 Box (50 Pairs)
Part Number
6-906-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,214.73

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Box (50 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    S
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves DX without Powder S
  • JAN Code
    4560111746342
  • Other specifications
    Pair Type
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    For the sample, -21 to -23 is provided.
  • Capacity
    1 Box (50 Pairs)

Product Description

Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.

Specifications of 6-906-23

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Latex
  • Size
    S
  • Specifications
    Powder Free
  • Manufacturer Product Name
    Clean Knoll Gloves DX without Powder S
  • JAN Code
    4560111746342
  • Other specifications
    Pair Type
  • Features
    Has excellent fitting and anti-electrostatic properties. Powder-free finish and suitable for work in clean rooms.
  • Footnotes
    For the sample, -21 to -23 is provided.
  • Capacity
    1 Box (50 Pairs)
Part Number
6-906-23
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 4,214.73

GLOVES FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Box (50 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1