1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shield Gas (SLD) Hose Green (Part Number)

NRR HOSE

Shield Gas (SLD) Hose Green
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,992.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting and welding hose with rubber inner layer for superior resistance to inert gases.

Part Number
SLD-6-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,992.00

NRR HOSE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Size(mm) 6 Standard Dimension Minor Diameter(mm) 6.3
Standard Dimension Major Diameter(mm) 12.9 Maximum Allowable Working Pressure(Mpa) 2 Minimum Bending Radius(mm) 100
Hose length(m) 20 Color Green Shape Smooth
Weight(g) 2800 Features Inner surface rubber layer has excellent gas circulation resistance. Use Used for drawing out carbon dioxide, argon, and nitrogen from fusion welding equipment.
Material Inner Pipe Rubber - Gas resistant synthetic rubber / Reinforcement Layer - High tension synthetic fiber / Casing Rubber - Ozone and weather-resistant synthetic rubber Operating Temperature Range -25℃~+70℃ Standard ISO 3821
Recommended Nipple Major Diameter Hose Inner Diameter: +0.5-1.0 mm

Please check the type/dimensions/specifications of the part SLD-6-20 in the Shield Gas (SLD) Hose Green series.