1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, GL Nozzle (For Gas Lens) Standard Type Gas Lens Nozzle (Part Number)

PYS WELDING NOZZLE

Electric Welding Machine, GL Nozzle (For Gas Lens) Standard Type Gas Lens Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,459.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For gas lenses.
Current: for 150 to 300 A
Use with GL insulator TFQ20105 and GL collet body.

 
Part Number
TGN01218
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,459.00

PYS WELDING NOZZLE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Current For 150 A to for 300 A A Minor Diameter(mm) 13
B Major Diameter(mm) 17 C Major Diameter(mm) 24 L Length(mm) 42
Remark Use the GL insulator TFQ20105 and GL Collet Body as a set. Main Applicable Torch Red TIG Torch(□ Support 1-inch and 2-inch Torches) YT-15TS□,YT-15TS□TAD,YT-15TSF□,YT-15TP□,YT-20TS□/TAG(H),YT-20TS□TAD,YT-20TSF□,YT-30TS2/TAG(H),YT-30TSW□/TAG(H),YT-30TPW□ 8-Inch Torch(□ Support 1-inch and 2-inch Torches) YT-158T,YT-158TK1,YT-158TF,YT-158TP,YT-208T,YT-208TG,YT-208TPW,YT-308TW,YT-308TPW
NO. NO.8G

Please check the type/dimensions/specifications of the part TGN01218 in the Electric Welding Machine, GL Nozzle (For Gas Lens) Standard Type Gas Lens Nozzle series.