1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, TIG Torch Long Nozzle (TGN00816)

PYS WELDING NOZZLE

Electric Welding Machine, TIG Torch Long Nozzle (TGN00816)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long nozzle for TIG torch.
Applications: For welding
Current: for 150 to 300 A

 
Part Number
TGN00816
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA Minor Diameter
(mm)
B Major Diameter
(mm)
NO.

฿ 673.55

PYS WELDING NOZZLE 1 Piece(s) 3 Day(s) 812NO.5L

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Current For 150 A to for 300 A C Major Diameter(mm) 19
L Length(mm) 82 Main Applicable Torch Red TIG Torch(□ Support 1-inch and 2-inch Torches) YT-15TS□(TP□・TSF□),YT-15TS□TAB(C),YT-15TS□TAD,YT-20TS□(TSF□),YT-20TS□TAD/TAG(H),YT-30TS2,YT-30TS2TAG(H),YT-30TSW□(TPW□) 8-Inch Torch(□ Support 1-inch and 2-inch Torches) YT-158T(TF・TP),YT-208T(TG・TF・TPW),YT-308TW(TPW)

Please check the type/dimensions/specifications of the part TGN00816 in the Electric Welding Machine, TIG Torch Long Nozzle series.

Products with similar specification

Part Number
TGN01106
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA Minor Diameter
(mm)
B Major Diameter
(mm)
NO.

฿ 673.55

1 Piece(s) 6 Day(s) 1115NO.7L