1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Standard Gas Lens Collet Body

PYS COLLET BODY

Electric Welding Machine, Standard Gas Lens Collet Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,322.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·A gas lens part.
·Current: for 150 to 300 A

 
Part Number
TEB30145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,322.00

PYS COLLET BODY 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Welding Rod / Wire Diameter(mm) 2.4 Current For 150 A to for 300 A
L Length(mm) 50 Main Applicable Torch Red TIG Torch(□ Support 1-inch and 2-inch Torches) YT-15TS□,YT-15TS□TAD,YT-15TSF□,YT-15TP□,YT-20TS□,YT-20TS□/TAG(H),YT-20TS□TAD,YT-20TSF□,YT-30TS2/TAG(H),YT-30TSW□/TAG(H),YT-30TPW□ 8-Inch Torch(□ Support 1-inch and 2-inch Torches) YT-158T,YT-158TK1,YT-158TF,YT-158TP,YT-208T,YT-208TG,YT-208TPW,YT-308TW,YT-308TPW
Engraved 2.4 Dedicated Insulator TFQ20105

Please check the type/dimensions/specifications of the part TEB30145 in the Electric Welding Machine, Standard Gas Lens Collet Body series.