1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NOS NOS Drill (NOS10.0-4)

DRILLS

NOS NOS Drill (NOS10.0-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill that can be easily used for electric drills and drilling machines.
[Features]
· A drill with a 3-jaw chuck and an easy-to-use shank.
· V-groove is provided on the shank to prevent slippage.
· The shank is unified into three types: φ6.5 (diameter 6.5 mm), φ9.5 (diameter 9.5 mm) and φ12.65 (diameter 12.65 mm).
· A drill bit with a diameter larger than the holding capacity of the drill chuck can be used.
[Applications]
· It is an easily used shank that matches the three-claw chuck of electric drills and drilling machines.

Part Number
NOS10.0-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)
Shank length ℓs
(mm)

฿ 888.30

DRILLS 1 Piece(s) Quote 1048956.530

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type End Mill Shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
tip angle(Degree) 118 Torsional Angle(°) 35~40 Diameter tolerance(mm) h8