1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Multimeter AD-5522

AAD DIGITAL MULTIMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Multimeter AD-5522
  • Digital Multimeter AD-5522
  • Digital Multimeter AD-5522
  • Digital Multimeter AD-5522
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,888.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum count number: 3,200
· Data hold function
· Includes an auto power OFF function <battery saving>
· Auto range switching
· Includes a notebook type case for stowing

Part Number
AD-5522
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,888.00

AAD DIGITAL MULTIMETER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 320 m/3.2/32/320/500 Alternating Current Voltage(V) 3.2/32/320/500
Resistance(Ω) 320/3.2 k/32 k/320 k/3.2 M/32 M Width(mm) 60 Depth(mm) 9.5
Height(mm) 110 Continuity test Buzzer sound at approx. 20 Ω or less Power Supply LR44 type button battery x 2
Battery life Approx. 60 hours Mass(g) Approx. 92 (includes batteries) Accessory Notebook type case, monitor battery, instruction manual (test lead cables connect directly to the main unit)
Features · Maximum count number: 3,200 · Data Hold function · Auto Power OFF function (battery saving) · Auto range switching · Notebook type case for stowing included

Please check the type/dimensions/specifications of the part AD-5522 in the Digital Multimeter AD-5522 series.