(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Smarque Smart Torque Handle TX20/25

Smarque Smart Torque Handle TX20/25

You can add up to 6 items to the comparison list.

Loading...

Specifications of PRC-SRTX20/25

  • Product Type
    Single Function Type
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • JAN code
    4545301067957
  • Application
    For throw-away tip replacement, clamping of delicate products such as resin, and other precision operation requiring torque management.
  • Set Content
    Handle Body (T Type), Bit (T20×2/T25×2)
Part Number
PRC-SRTX20/25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,610.59

PRC HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Single Function Type
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • JAN code
    4545301067957
  • Application
    For throw-away tip replacement, clamping of delicate products such as resin, and other precision operation requiring torque management.
  • Set Content
    Handle Body (T Type), Bit (T20×2/T25×2)

Product Description

Idles when the set torque is reached, preventing over-torquing. The T-handle is shaped to allow easy rotation, even at 5 Nm.

Specifications of PRC-SRTX20/25

  • Product Type
    Single Function Type
  • Torque Precision (±%)
    10
  • Head Replaceable
    Available
  • JAN code
    4545301067957
  • Application
    For throw-away tip replacement, clamping of delicate products such as resin, and other precision operation requiring torque management.
  • Set Content
    Handle Body (T Type), Bit (T20×2/T25×2)
Part Number
PRC-SRTX20/25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,610.59

PRC HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1