(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
And achieve a high efficiency in thread cutting with multi-blade shape. Machining accuracy is improved with the adoption of blade shape with an emphasis on sharpness.
Part Number |
---|
MMTM-M1.0 |
MMTM-M1.2 |
MMTM-M1.4 |
MMTM-M1.6 |
MMTM-M1.7 |
MMTM-M2.0 |
MMTM-M2.5 |
MMTM-M3.0 |
MMTM-M4.0 |
MMTM-M5.0 |
MMTM-M6.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Number of flutes | Effective Length (mm) | Manufacturer Code | Flute Diameter D (φ) | Link Diameter d (φ) | Under Neck Diameter d2 (mm) | Neck Angle γ (°) | Processing Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,632.91 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M1 | 0.25 | 45 | 4 | 2.64 | 06-00002-00100 | 0.72 | 4 | 0.36 | 30 | M1、M1.1 | ||
฿ 2,632.91 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M1.2 | 0.25 | 45 | 4 | 2.67 | 06-00002-00120 | 0.92 | 4 | 0.56 | 30 | M1.2 | ||
฿ 2,632.91 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M1.4 | 0.3 | 45 | 4 | 3.18 | 06-00002-00140 | 1.05 | 4 | 0.62 | 30 | M1.4 | ||
฿ 2,632.91 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M1.6 | 0.35 | 45 | 4 | 3.71 | 06-00002-00160 | 1.2 | 4 | 0.68 | 30 | M1.6 | ||
฿ 2,632.91 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M1.7 | 0.35 | 45 | 4 | 3.71 | 06-00002-00170 | 1.3 | 4 | 0.78 | 30 | M1.7、M1.8 | ||
฿ 4,216.25 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M2 | 0.4 | 45 | 4 | 5.02 | 06-00002-00200 | 1.5 | 4 | 0.89 | 12 | M2、M2.3 | ||
฿ 4,216.25 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M2.5 | 0.45 | 45 | 4 | 5.7 | 06-00002-00250 | 1.95 | 4 | 1.28 | 12 | M2.5、M2.6 | ||
฿ 4,216.25 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 45 | 4 | 6.3 | 06-00002-00300 | 2.36 | 4 | 1.63 | 12 | M3 | ||
฿ 4,632.36 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 60 | 6 | 8.8 | 06-00002-00400 | 3.08 | 6 | 2.08 | 12 | M4 | ||
฿ 4,632.36 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M5 | 0.8 | 60 | 6 | 10.1 | 06-00002-00500 | 3.97 | 6 | 2.86 | 12 | M5 | ||
฿ 4,632.36 | THREAD MILL_MMTM | 1 Piece(s) | 20 Day(s) | M6 | 1 | 60 | 6 | 12.6 | 06-00002-00600 | 4.72 | 6 | 3.35 | 12 | M6 |
Loading...
Thread Types | Meter | Tool Material Type | Carbide | Tap Model | Tapping Cutter |
---|---|---|---|---|---|
Coating Presence | Included |
How can we improve?
How can we improve?