1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Infrared Radiation Thermometer for High Temperature Measurements AD-5618 (Part Number)

AAD INFRARED THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Infrared Radiation Thermometer for High Temperature Measurements AD-5618
  • Infrared Radiation Thermometer for High Temperature Measurements AD-5618
  • Infrared Radiation Thermometer for High Temperature Measurements AD-5618
  • Infrared Radiation Thermometer for High Temperature Measurements AD-5618
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,558.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ With backlight and laser marker
・ For high temperature measurements. Measurement range is 200°C to 1,500°C (display range is 100°C to 1,800°C)
・ Emissivity settings can be changed and upper/lower limit temperature alarm function is included
・ With data memory function capable of recording up to 24 entries
・ Separately sold K type thermocouple temperature sensor can be used (AD-1214/AD-1215/AD-1217/AD-1218/AD-1219)
・ K type thermocouple sensor included (AD1214 equivalent product x 1)
・ Auto Power OFF function included
・ Non-contact type enables temperature measurements to be made safely even in dangerous locations

Part Number
AD-5618
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,558.42

AAD INFRARED THERMOMETER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) 200 to 1,500 Temperature minimal display(°C) 0.1 (-64.0 to 999.9), 1 (Other measurement range)
Distance to Measuring Range Ratio (D to S) MAX 100:1 (where distance D is 5 m or greater) Power Supply Size AA battery x 2 Battery life Approx. 140 h (continuous operation using alkaline batteries, without using laser marker/backlight)
Measurement accuracy: radiation thermometer ±2% rdg (+200 to +1,500°C) Width(mm) 60 Depth(mm) 234
Height(mm) 207.5 Main Body: Mass(g) Approx. 550 (includes batteries) Accessory Instruction Manual
Laser Marker Class 2 (JIS C 6802) Laser Wavelength 635 nm to 660 nm, Output Power 1 mW or Less

Please check the type/dimensions/specifications of the part AD-5618 in the Infrared Radiation Thermometer for High Temperature Measurements AD-5618 series.