1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SSPB220 CBN Super Spiral Ball End Mill (SSPB220-R1-4)

END MILL_SSPB220

SSPB220 CBN Super Spiral Ball End Mill (SSPB220-R1-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spiral ball shape used to improve sharpness of cutting edge.
· The cutting edge shape used improves the chipping resistance of the cutting edge.
· When the peripheral cutting edge makes contact with the cutting surface, chatter vibration occurs due to an increase in cutting resistance and this affects tool life and cutting surface quality. (This effect can be reduced by using a strong back taper shape.)
Torsion angle: 20°

Part Number
SSPB220-R1-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Manufacturer Code Torsion Availability (D) Flute Diameter
(mm)
(γ) Neck Angle
(°)
(d2)Under Neck Diameter
(mm)

฿ 7,683.78

END MILL_SSPB220 1 Piece(s) 20 Day(s) 1-1.252440.05~-0.0501-00505-01000Available-151.94

Loading...

  1. 1

Basic Information

Type Bore Number of flutes(sheet) 2 Coating Non-Coated
Machining Application Curved Surface / Side Surface / Carving / R-Groove

Please check the type/dimensions/specifications of the part SSPB220-R1-4 in the SSPB220 CBN Super Spiral Ball End Mill series.

Products with similar specification

Part Number
SSPB220-R0.15-0.5
SSPB220-R0.15-0.75
SSPB220-R0.2-0.5
SSPB220-R1-5
SSPB220-R1.5-6
SSPB220-R1.5-9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
work material Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Manufacturer Code Torsion Availability (D) Flute Diameter
(mm)
(γ) Neck Angle
(°)
(d2)Under Neck Diameter
(mm)

฿ 8,521.30

1 Piece(s) 20 Day(s) 0.15High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.23-0.5-3 to -301-00505-00151Yes0.3150.28

฿ 8,660.00

1 Piece(s) 20 Day(s) 0.15High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.23-0.75-3 to -301-00505-00152Yes0.3150.28

฿ 7,578.13

1 Piece(s) 20 Day(s) 0.2High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.3-0.5-3 to -301-00505-00201Yes0.4150.37

฿ 7,683.78

1 Piece(s) 20 Day(s) 1-1.252540.05~-0.0501-00505-01001Available-151.94

฿ 8,105.20

1 Piece(s) 20 Day(s) 1.5High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]1.8-6-5 to -501-00505-01506Yes3122.85

฿ 8,383.00

1 Piece(s) 15 Day(s) 1.5High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]1.8709-5 to -501-00505-01509Yes3122.85