1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Data Logger AD-5325SET/AD-5325 (AD-5325)

AAD TEMP.DATA LOGGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A data logger that easily records temperatures for analysis.
・ For temperature record management in work environments or storage environments
・ Measurement temperature range is -40°C to +70°C
・ Measurement time interval can be freely set from 1 s to 12 h
・ Data memory count of up to 8,000 entries
・ Novice users should use the included communication set AD-5325SET

Part Number
AD-5325
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,780.03

AAD TEMP.DATA LOGGER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (Logger) Drip-proof and Waterproof function Waterproof Power Supply CR2 Type Lithium Battery x 1
Battery life Approx. 1 year Width(mm) 53 Depth(mm) 22.5
Height(mm) 75 Data memory quantity 8,000 Main Body: Mass(g) Approx. 70
Waterproof / Drip-proof type IP54 Compliant Measuring interval(Second) Can be set from 1 s to 12 h Accessory Instruction Manual

Please check the type/dimensions/specifications of the part AD-5325 in the Temperature Data Logger AD-5325SET/AD-5325 series.

Products with similar specification

Part Number
AD-5325SET
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 8,067.00

1 Piece(s) 13 Day(s)