1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Exclusively for Aluminum (4 x Length Type)

End Mill Exclusively for Aluminum (4 x Length Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,719.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Obtains machined surface accuracy in a wide range of areas, and suppress chatter in high-speed machining.

Part Number
AL4D-2-1.0
AL4D-2-1.5
AL4D-2-2.0
AL4D-2-2.5
AL4D-2-3.0
AL4D-2-4.0
AL4D-2-5.0
AL4D-2-6.0
AL4D-2-7.0
AL4D-2-8.0
AL4D-2-9.0
AL4D-2-10.0
AL4D-2-11.0
AL4D-2-12.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
(γ) Neck Angle
(°)
Manufacturer Code

฿ 1,719.63

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 14450901-00633-00100

฿ 2,529.00

END MILL_AL4D-2 1 Piece(s) 10 Day(s) 1.56450901-00633-00150

฿ 1,719.63

END MILL_AL4D-2 1 Piece(s) 15 Day(s) 28450901-00633-00200

฿ 2,529.00

END MILL_AL4D-2 1 Piece(s) 40 Day(s) 2.510450901-00633-00250

฿ 1,997.04

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 312655901-00633-00300

฿ 2,080.26

END MILL_AL4D-2 1 Piece(s) 15 Day(s) 416660901-00633-00400

฿ 2,218.96

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 520665901-00633-00500

฿ 2,468.62

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 624675-01-00633-00600

฿ 3,687.12

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 728890901-00633-00700

฿ 3,687.12

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 832890-01-00633-00800

฿ 5,022.30

END MILL_AL4D-2 1 Piece(s) 15 Day(s) 93610100901-00633-00900

฿ 5,022.30

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 104010100-01-00633-01000

฿ 6,357.49

END MILL_AL4D-2 1 Piece(s) 19 Day(s) 114412110901-00633-01100

฿ 6,357.49

END MILL_AL4D-2 1 Piece(s) 15 Day(s) 124812110-01-00633-01200

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Powerful Helix (45° to 60°)