Infrared Radiation Thermometer with Laser Marker AD-5619

Brand :
A&D

Caution

    Product Description

    PS/C mark (JQA) accredited product. Can simultaneously display the maximum temperature while making measurements. With backlight and laser marker. Auto Power OFF function included (turns off automatically after about 15 seconds). Measurement range is -38 to +365°C.

    Product Features and Specifications

    Basic Product Specifications and Features

    [Specifications]

    • Non-contact measurement ensures hygiene and allows you to safely measure temperature from a distance, even in hazardous locations.

    [Examples of use]

    • Check the temperature of the equipment
    • Check the temperature of the air conditioning unit
    • Check the heating temperature of food
    • Check the temperature of piping
    • Check the temperature of the water surface

    Patent and Certificate Information

    • RoHS10 substances: Non-compliant
    • Export control classification: Not applicable (Exporters must reconfirm in accordance with our country's export control laws and regulations)
    • Batteries: Includes two AAA monitor batteries, either alkaline or manganese.

    Instructions / Usage Examples

    Distance (D) to Measurement Area (S) Ratio / Distance: Measurement Area = 12:1

    Ratio of distance (D) to measurement area (S)
    Distance: Measurement area = 12:1

    Selection Supporting Information

    Product ImageInfrared Thermometer with Laser Marker AD-5619: AD-5619 (AD5619_4981046445412)_04.jpg
    Product NameInfrared thermometer with laser marker AD-5619
    Die nameAD-5619
    Radiation Thermometer Measurement Range-38 to +365°C
    Minimum Display0.1°C
    Radiation Thermometer Response SpeedApprox. 1 second (90%)
    Response Wavelength5μm to 14μm
    Accuracy±2% rdg or ±2°C, whichever is greater
    Emissivity Setting0.95 (fixed)
    Measurement distance (D): Measurement range (S)12:1
    Laser markerClass 2 (JIS C 6802), laser wavelength 635–660 nm, output power 1 mW or less
    Waterproof specifications-
    Battery/Battery lifespan2 AAA alkaline batteries / Approx. 14 hours (continuous use, using alkaline batteries)
    External dimensions/weight40 (W) × 156 (H) × 113 (D) mm / approx. 173 g (including batteries)
    JAN Code4981046445412 

    · Calibration certificate included

    Die nameAD5619-00A00
    JAN code4981046913959 
    ImageInfrared Thermometer with Laser Marker AD-5619: ISO-1.jpg
    Infrared thermometer with laser marker AD-5619:ISO-2.jpg
    Infrared thermometer with laser marker AD-5619:ISO-3.jpg
    Infrared thermometer with laser marker AD-5619:ISO-4.jpg

    Cautions/Prohibitions

    (1) Do not point the laser at people. Also, do not look into the laser.
    (2) The laser used in this product is classified as Class 2 according to safety standards.
    (3) Do not subject the product to strong impacts, vibrations, or electric shocks. Otherwise, it may cause malfunction.
    (4) Avoid using the product in places with sudden temperature changes, high temperatures, high humidity, or excessive dust.
    (5) This product is not waterproof. Avoid using it underwater or in places where it may be directly exposed to water.
    (6) Store in a place out of reach of children. Also, do not allow children to use it.

    Frequently Asked Questions (FAQ)

    [HI] The temperature of the measured object is outside the measurement range (upper limit).
    [LO] The temperature of the measured object is outside the temperature measurement range (lower limit).
    [Er2] The change in ambient temperature is too great. (Example: Measuring after moving from indoors to outdoors, or vice versa) 
    [Er3] The ambient temperature is outside the operating temperature range.
    [Er5–Er9] This is a system error. In this case, please remove the batteries, wait for more than one minute, and then reinsert them. If the issue still cannot be resolved, please request a repair.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat