1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type (Chromel/Alumel) Thermocouple Sensor AD-1218 Series

K Type (Chromel/Alumel) Thermocouple Sensor AD-1218 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,199.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Stainless steel handle enables hygienic use
・ Needle sheath type that can be poked into items to make measurements
・ Temperature measurement range is -50°C to +700°C (contact part)
・ Temperature measurement element ⌀3.2 x L230 mm (AD-1218-230) ⌀3.2 x L350 mm (AD-1218-350)

 
Part Number
AD-1218-230
AD-1218-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range: thermocouple thermometer
(°C)
Structure Sensor Unit Dimensions JAN Code Sensor Sensor Cable Length
(mm)
Accessory Handle Dimensions
(mm)

฿ 3,199.64

THERMOCOUPLE SENSOR 1 Piece(s) 45 Day(s) --------

฿ 3,660.92

AAD MEASURING TOOLS 1 Piece(s) 45 Day(s) -50 to 700Insulation sheath type (needle-shaped metal protective tube)Metal sheath part: Approx. ⌀3.2 x L350 mm (sheath material: SUS304)4981046490412K Type ThermocoupleApprox. 1,000 (Silicone)Instruction ManualApprox. ⌀12 x L100 (Stainless Steel SUS304)

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type)