Thermocouple Temperature Sensor (K Type) AD-5602A

Caution
Product Description
[Features]
・ K type thermocouple temperature sensor x 2 included
・ 2 channel measurements are possible with temperature switching display and temperature difference display
・ LED lamp notifies the user if temperature sensor is not connected or if wiring is disconnected
・ Separately sold K type thermocouple temperature sensor can be used (AD-1214/AD-1215/AD-1217/AD-1218/AD-1219)
・Data hold and max/min value memory function included
・ Adjustable offset
・ Temperature display range is -50°C to +1,300°C (temperature measurement range differs depending on the temperature sensor used)
Specifications of Thermocouple Thermometer (K Type) AD-5602A

Product appearance

Back 1

Back 2

Included Temperature sensor
| Main body Display Range | -50 to +1300°C (The temperature measuring range varies depending on the temperature sensor used) |
|---|---|
| Main body Minimum Display | 0.1°C (-50 to +199.9°C), 1°C (+200°C and above) (Switchable with the resolution change button) |
| Body measurement accuracy * | ±2°C (-50°C to 0°C) ± (0.3%rdg+1°C) (0 to +600°C) ± (0.5%rdg+1°C) (+600 to +1300°C) |
| Offset adjustment | Adjustable with offset adjustment volume |
| Input Terminal | Compatible with U.S. Omega small thermocouple connector (SMP type) equivalents (distance between the centers of the flat electrodes: 7.9 mm) |
| Temperature display interval | 2.5 times/sec |
| Power supply | One 6F22 type (006P type) 9 V dry battery Battery life: approx. 200 hours (using alkaline battery) |
| External dimensions | 62 (W) × 184 (H) × 35 (D) mm (excluding protective case) |
| Main body weight | Approx. 176 g (excluding protective case) |
| Accessory | 2 K thermocouple sensors (equivalent to AD-1214), protective case, monitoring battery, instruction manual |
- *Measurement accuracy does not include the error of the thermocouple sensor (the guaranteed accuracy temperature range is 18–28°C).