1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Hanger for Tools

SWS MAGNET

Magnetic Hanger for Tools
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 624.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows quick installation and removal of the necessary tools to improve working efficiency. Also convenient for organizing.

 
Part Number
72008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 624.00

SWS MAGNET 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Shape Square shape Maximum Load Capacity(kg) 1.3
Handle Y/N NA Screw hole Y/N Available Orientation Anisotropy
Main Body Size(mm) 49×380×14 Application The main body is mounted on the wall with the supplied screws and tools are used by suction. Mass(g) 305

Please check the type/dimensions/specifications of the part 72008 in the Magnetic Hanger for Tools series.