1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX Semi-Long AQDEXSL

Aqua Drill EX Semi-Long AQDEXSL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,380.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill capable of consistent, high-performance drilling of deep holes in anything from raw materials through to high hardness steel.

 
Part Number
AQDEXSL0200
AQDEXSL0240
AQDEXSL0300
AQDEXSL0700
AQDEXSL0800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type shank diameter Ds
(mm)

฿ 6,380.00

NCH DRILL 1 Piece(s) 16 Day(s) 1022456End Mill Shank3

฿ 6,960.00

NCH DRILL 1 Piece(s) 20 Day(s) -2.43061End Mill Shank3

฿ 6,675.00

NCH DRILL 1 Piece(s) 16 Day(s) 1033364straight shank3

฿ 10,453.00

NCH DRILL 1 Piece(s) 16 Day(s) 10769113straight shank7

฿ 10,292.00

NCH DRILL 1 Piece(s) 16 Day(s) 10875119straight shank8

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole NA tip angle(Degree) 135
Units Ordered(Pcs.) 1 Coating Details AQEX Coating