Threading Round Die Series Pipe General Threading Round Die RD-H

Caution
Product Description
[Specifications]
· Shape: Die
· Coating: Non-Coated
· Tool material: HSS
OSG Round Dies, Accurate and Durable Round Dies
OSG round dies are accurate and durable because of our advanced production facilities and many years of technical experience.
We offer dies with slot (Adjustable) and without slot (Solid).
Adjustable dies are more popular, while solid dies are especially suited for heavy cutting conditions without any measurement changes with consistent thread accuracy.
RD Series, for General Use
measurement can be altered.
· Used by hand as well as by machines.
· SKS and SKH are the available as tool materials.
Dimensions of RD Round Dies
Dimensional drawing
| D | 20 | 25 | 38 | 50 |
|---|---|---|---|---|
| T | 7 | 9 | 13 | 16 |
Unit: mm
| Type | EDP No. | D | Screw |
|---|---|---|---|
| Metric | 42011 | 20 | M2 x 0.4 |
| 42015 | M2.3 x 0.4 | ||
| 42017 | M2.5 x 0.45 | ||
| 42020 | M2.6 x 0.45 | ||
| 42023 | M3 x 0.5 | ||
| 42024 | M3 x 0.35 | ||
| 42029 | M4 x 0.7 | ||
| 42030 | M4 x 0.5 | ||
| 42034 | M5 x 0.8 | ||
| 42035 | M5 x 0.5 | ||
| 42038 | M6 x 1 | ||
| 42039 | M6 x 0.75 | ||
| 42040 | M6 x 0.5 | ||
| 42062 | 25 | M3 x 0.5 | |
| 42063 | M3 x 0.35 | ||
| 42068 | M4 x 0.7 | ||
| 42069 | M4 x 0.5 | ||
| 42074 | M5 x 0.8 | ||
| 42076 | M5 x 0.5 | ||
| 42079 | M6 x 1 | ||
| 42080 | M6 x 0.75 | ||
| 42081 | M6 x 0.5 | ||
| 42082 | M7 x 1 | ||
| 42085 | M8 x 1.25 | ||
| 42086 | M8 x 1 | ||
| 42087 | M8 x 0.75 | ||
| 42088 | M8 x 0.5 | ||
| 42089 | M9 x 1.25 | ||
| 42093 | M10 x 1.5 | ||
| 42094 | M10 x 1.25 | ||
| 42095 | M10 x 1 | ||
| 42096 | M10 x 0.75 | ||
| 42122 | 38 | M5 x 0.8 | |
| 42123 | M5 x 0.5 | ||
| 42127 | M6 x 1 | ||
| 42128 | M6 x 0.75 | ||
| 42129 | M6 x 0.5 | ||
| 42130 | M7 x 1 | ||
| 42133 | M8 x 1.25 | ||
| 42134 | M8 x 1 | ||
| 42135 | M8 x 0.75 | ||
| 42136 | M8 x 0.5 | ||
| 42137 | M9 x 1.25 | ||
| 42142 | M10 x 1.5 | ||
| 42143 | M10 x 1.25 | ||
| 42144 | M10 x 1 | ||
| 42145 | M10 x 0.75 | ||
| 42152 | M12 x 1.75 | ||
| 42153 | M12 x 1.5 | ||
| 42154 | M12 x 1.25 | ||
| 42155 | M12 x 1 | ||
| 42156 | M12 x 0.75 | ||
| 42163 | M14 x 2 | ||
| 42164 | M14 x 1.5 | ||
| 42165 | M14 x 1.25 | ||
| 42166 | M14 x 1 | ||
| 42174 | M16 x 2 | ||
| 42175 | M16 x 1.5 | ||
| 42177 | M16 x 1 | ||
| 42191 | 50 | M8 x 1.25 | |
| 42196 | M10 x 1.5 | ||
| 42204 | M12 x 1.75 | ||
| 42215 | M14 x 2 | ||
| 42216 | M14 x 1.5 | ||
| 42218 | M14 x 1 | ||
| 42227 | M16 x 2 | ||
| 42228 | M16 x 1.5 | ||
| 42230 | M16 x 1 | ||
| 42239 | M18 x 2.5 | ||
| 42241 | M18 x 1.5 | ||
| 42251 | M20 x 2.5 | ||
| 42252 | M20 x 2 | ||
| 42253 | M20 x 1.5 | ||
| 42263 | M22 x 2.5 | ||
| 42265 | M22 x 1.5 | ||
| 42276 | M24 x 3 | ||
| 42278 | M24 x 2 | ||
| 42279 | M24 x 1.5 | ||
| 42285 | M25 x 1.5 | ||
| Metric LH | 42654 | 25 | M3 x 0.5 - L |
| 42660 | M4 x 0.7 - L | ||
| 42666 | M5 x 0.8 - L | ||
| 42671 | M6 x 1 - L | ||
| 42710 | 38 | M8 x 1.25 - L | |
| 42718 | M10x 1.5 - L | ||
| 42728 | M12x 1.75 - L | ||
| 42739 | M14x 2 - L | ||
| 42751 | M16x 2 - L | ||
| 42800 | 50 | M20x 2.5 - L | |
| Whitworth | 43141 | 25 | W1/8 - 40 |
| 43151 | 38 | W3/16 - 24 | |
| 43152 | W1/4 - 20 | ||
| 43153 | W5/16 - 18 | ||
| 43154 | W3/8 - 16 | ||
| 43156 | W1/2 - 12 | ||
| 43173 | 50 | W3/8 - 16 | |
| 43175 | W1/2 - 12 | ||
| 43177 | W5/8 - 11 | ||
| 43178 | W3/4 - 10 | ||
| 43179 | W7/8 - 9 | ||
| 43180 | W1 - 8 |