- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Polyester Leveling String, Reel Wound
Specifications of 78499
-
- Product Type
- Water base
-
- Color
- Fluorescent Pink
-
- Thread length(m)
- 120
-
- Size(mm)
- φ79×48
-
- Thread thickness(mm)
- 1.2
-
- Mass(g)
- 127
-
- Features
- Smooth rotation is possible by pressing the shaft with a finger or pulling the thread after sticking into a pen, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 232.00
|
INK MARKER/CHALK LINES/STRINGS
|
1 Piece(s)
|
|
91 Day(s)
|
Basic Specifications
-
- Product Type
- Water base
-
- Color
- Fluorescent Pink
-
- Thread length(m)
- 120
-
- Size(mm)
- φ79×48
-
- Thread thickness(mm)
- 1.2
-
- Mass(g)
- 127
-
- Features
- Smooth rotation is possible by pressing the shaft with a finger or pulling the thread after sticking into a pen, etc.
Product Description
Leveling string used for reference setting at building construction sites, etc.
[Features]
· Scissors are not needed since a cutter blade is supplied.
· Vivid colors.
· Since polyester is harder to stretch than nylon and does not absorb moisture, it can be stretched tightly with little sagging.
[Applications]
· Ideal for foundation work, surveying, craftwork, and gardening.
Specifications of 78499
-
- Product Type
- Water base
-
- Color
- Fluorescent Pink
-
- Thread length(m)
- 120
-
- Size(mm)
- φ79×48
-
- Thread thickness(mm)
- 1.2
-
- Mass(g)
- 127
-
- Features
- Smooth rotation is possible by pressing the shaft with a finger or pulling the thread after sticking into a pen, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 232.00
|
INK MARKER/CHALK LINES/STRINGS
|
1 Piece(s)
|
|
91 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?