(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
76863 |
76900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tolerance for length | Tape length (m) |
Specifications | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,415.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | ±1.5 mm at 1 m | 2 | 2 Tiers | 370 | ||
฿ 1,937.00 |
SURVEYOR RODS | 1 Piece(s) | 1 Day(s) | ±2 mm at 1 m | 3 | 3 Tiers | 670 |
It has a large stopper cap and a scale for interior dimension measurement which can be read on-hand. The end has a water drainage hole so it can be used outside also.
Part Number |
---|
76863 |
76900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tolerance for length | Tape length (m) |
Specifications | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,415.00 |
SURVEYOR RODS | 1 Piece(s) | 91 Day(s) | ±1.5 mm at 1 m | 2 | 2 Tiers | 370 | ||
฿ 1,937.00 |
SURVEYOR RODS | 1 Piece(s) | 1 Day(s) | ±2 mm at 1 m | 3 | 3 Tiers | 670 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?