1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Punch (brass)

Auto Punch (brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 448.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A punch used for marking points or surface preparation for drilling iron plates, etc.
[Features]
· Enables easy marking by pushing with a single hand.
· Because a hammer is not necessary, accurate striking is also possible on ceilings.
· Strength can be adjusted by twisting the head.
· Includes a highly durable carbide tip.
[Applications]
· Ideal for punching iron plate, aluminum, and other non-baked metals.

 
Part Number
77259
77317
77318
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Size
(mm)
Features Mass
(g)

฿ 792.66

PUNCH 1 Piece(s) 1 Day(s) 10133×30×30Includes highly durable carbide tip.80

฿ 448.40

PUNCH 1 Piece(s) Same day 10130×30×24Includes highly durable carbide tip. Also includes a grip that prevents rolling.80

฿ 535.44

PUNCH 1 Piece(s) 1 Day(s) 10155×35×28Includes highly durable carbide tip. Also includes a grip that prevents rolling.150

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Carbide tip Main Body Material Brass
Grip Material ABS Resin Application For punching iron plate, aluminum, and other non-baked metals