1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Path (73253)

SWS MARKING

Internal Path (73253)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inside calipers useful for internal dimension measurement.
[Features]
· Especially designed for measurement of inner dimensions, such as diameters of pipes and holes.

 
Part Number
73253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompass Circle Diameter
(mm)

฿ 337.33

SWS MARKING 1 Piece(s) 1 Day(s) 150

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Carbon tool steel

Please check the type/dimensions/specifications of the part 73253 in the Internal Path series.

Products with similar specification

Part Number
73261
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompass Circle Diameter
(mm)

฿ 585.00

1 Piece(s) 4 Day(s) 200