1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Calipers

Outside Calipers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outside calipers dedicated for external dimension measurement.
[Features]
· It is dedicated for exterior dimension measurement of objects that cannot be measured with calipers.

 
Part Number
73318
73326
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompass Circle Diameter
(mm)

฿ 392.00

SWS MARKING 1 Piece(s) 4 Day(s) 150

฿ 563.93

SWS MARKING 1 Piece(s) 1 Day(s) 200

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Carbon tool steel