Scribing Needle Type KW

Brand :
SINWASOKUTEI

Caution

    Product Description

    Scribing Needle Type KW
    [Features]
    This tool is a measuring tool with carbide tip.
    Curved needle shape of easy marking of hard-to-see side surfaces.
    [Specification]
    Product type: Double-core type scribing needle
    Shaft Diameter: 7mm
    Tip specifications: Carbide tip
    Single Product/Set Classification:Single Item
    Mass:38g
    Size:217×24×7mm
    [Application]
    For marking on iron, general steel, plastic, and wood.[Material]
    Main Body: Iron

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Scribing Needle Type KW | SINWASOKUTEI | MISUMI Thailand