1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser Beam Level Rotating Table

LEVEL

Laser Beam Level Rotating Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smoothly rotates 360°.
· Useful for window frame positioning, etc.
· Can also be attached to a tripod by setting it on a rotating table.
· Screw: 5/8"

 
Part Number
76478
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,950.00

LEVEL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessories Magnet NA Height(mm) 100
Diameter(mm) 108 Rotating Table Base Aluminum Die Casting Level Stopper ABS Resin
Mass(g) 800 Accessory Hex wrench (for round bubble tube adjustment) Specifications Tripod mounting screw 5/8"

Please check the type/dimensions/specifications of the part 76478 in the Laser Beam Level Rotating Table series.