1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Level

LEVEL

Blue Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 609.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts an easily visible large bubble tube.
· With 45° bubble tube.
· The material and level are protected with large side caps.
· With V grooves provided on the measuring surface, pipe measurements can also be made.
· Comes with a magnet, convenient for steel frame constructions.

 
Part Number
76372
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 609.00

LEVEL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 600 Magnet NA
Height(mm) 55 Thickness(mm) 25 Color Blue
Accuracy ±2.5 mm/m = within ±0.1432° Sensitivity 0.5mm/m=0.0286° Material: Main body Aluminum, ABS Resin
Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution Application For construction and do-it-yourself projects such as construction, civil engineering, plumbing, electrical, plant, equipment and installation work. It is used to check the horizontality, verticality and 45° angle.

Please check the type/dimensions/specifications of the part 76372 in the Blue Level series.