(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Measurements can be made simultaneously in all directions.
· Can also be mounted with screws on machines, etc. (screws not included)
Product Type | Level gauge | Length(mm) | 80 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 15 | Thickness(mm) | 55 | Color | White |
Accuracy | ±2.5 mm/m = within 0.1432° | Sensitivity | 0.5mm/m=0.0286° | Material: Main body | ABS Resin |
Material: bubble tube | Acrylic Resin | Material: liquid | Petroleum-Based Solution | Mass(g) | 21 |
Please check the type/dimensions/specifications of the part 76418 in the Mini Level, Revo, T Shape Oval series.
How can we improve?
How can we improve?