1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Level A-600

HAND TOOL

Multi-Level A-600
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,842.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With vernier graduation, angles can be measured quickly and accurately.

 
Part Number
78966
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,842.00

HAND TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 141 Magnet Base Surface Only
Height(mm) 133 Thickness(mm) 20 Color Gray
Accuracy ±0.6° Material: Main body Aluminum Die Casting Minimum Read Value 5 minutes (Approx. 0.08°)
Application For measuring angles.

Please check the type/dimensions/specifications of the part 78966 in the Multi-Level A-600 series.