1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler

SWS HAND TOOL

Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 950.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide 1 mm thickness type with moderate elasticity.
· Has a reverse scale that allows measurements from both left and right, also capable of measuring depth.
· The rod and corners are thin and flat, so they adhere well to fine materials and scribing is easy.
· All faces are silver processed.

 
Part Number
10034
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 950.16

SWS HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 500×250 Shape Same thickness Scale mm
Surface Finish Silver Material Stainless Steel JIS JIS
Long branch (short branch)(mm) 520(260) Thickness(mm) 1 Width(mm) 20
Text With Red Numbers Front surface scale long branch (inner scale) 49cm Front surface scale short branch (outer scale) 25cm
Front surface scale short branch (inner scale) 23cm Back surface scale long branch (outer scale) 50cm Back surface scale long branch (inner scale) 49cm
Back surface scale short branch (outer scale) 25cm Back surface scale short branch (inner scale) 23cm Perpendicularity(mm) 0.1 or less per 100
Tolerance for length(mm) ±0.2 Mass(g) 115

Please check the type/dimensions/specifications of the part 10034 in the Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler series.