1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpenter's Square: Rectangular Thick Angle Ruler and Measuring Scale

SWS HAND TOOL

Carpenter's Square: Rectangular Thick Angle Ruler and Measuring Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 854.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each tool has a scale for meters and another for shaku (feet), allowing for a variety of uses.
· Silver-coated at the scale part only.

 
Part Number
10027
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 854.29

SWS HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 300×150 Shape Corner Thickness Scale mm./Length combination
Surface Finish Silver Material Stainless Steel Long branch (short branch)(mm) 320(160)
Thickness(mm) 1.4 Width(mm) 15 Text With Red Numbers
Front surface scale short branch (outer scale) 15cm Back surface scale long branch (outer scale) 1 Foot Back surface scale short branch (outer scale) 5"
Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.2 Mass(g) 60

Please check the type/dimensions/specifications of the part 10027 in the Carpenter's Square: Rectangular Thick Angle Ruler and Measuring Scale series.