1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TIG Soldering Rod for Soft Steel YT-28 (Part Number)

TIG Soldering Rod for Soft Steel YT-28
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for welding of thin plates and back bead welding of mild steel, 490 MPa high-tensile steel and low-temperature killed aluminum steel

Part Number
NSSW-YT-28-1.2-5
NSSW-YT-28-1.6-5
NSSW-YT-28-2-5
NSSW-YT-28-3.2-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire Diameter
(mm)

฿ 999,999,999.00

NJY WELDING ROD 1 Piece(s) Quote 1.2  

฿ 999,999,999.00

NJY WELDING ROD 1 Piece(s) Quote 1.6  

฿ 4,740.00

NJY WELDING ROD 1 Piece(s) 12 Day(s) 2.0  

฿ 4,740.00

NJY WELDING ROD 1 Piece(s) 12 Day(s) 3.2  

Loading...

  1. 1

Basic Information

Product Type Welding Rod Pole length(mm) 1000   Internal capacity 1 Case (5 kg)
JIS Standards Z3316 W49AP2U12 equivalent AWS Standards A5.18 ER70S-6 Applicable Specifications Mild Steel / 490 N / mm2 for High Class Tensile Steel