1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Type Drill Chuck

Screw Type Drill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill chuck for unified fine screw thread types.

 
Part Number
6.5EL
8L
MS13EL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Capability d
(mm)
d
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)
Mass
(g)
Unified Fine Screw Thread

฿ 915.00

YKW DRILL CHUCK 1 Piece(s) 14 Day(s) 0.5~6.59.67322249.5401453/8-24

฿ 977.00

YKW DRILL CHUCK 1 Piece(s) 5 Day(s) 08~8.09.67322251.5431553/8-24

฿ 3,474.00

YKW DRILL CHUCK 1 Piece(s) 22 Day(s) 2.0~1312.8542.83273603701/2-20

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type drill