(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Rubber Mat

Conductive Rubber Mat

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LG-100

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Light Green
  • Conductivity(Ω)
    10⁶~10⁷
  • Trusco Code
    398-5326
  • Weight(kg)
    31/Roll
  • Material
    NBR+SBR
  • Structure
    Front Surface Layer: Static-Electricity-Diffusing Rubber, Back Surface Layer: Conductive Rubber
  • Contents
    1 Roll
Part Number
LG-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 18,722.58

฿ 13,558.89

STATIC ELECTRICITY MEASURES M 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Light Green
  • Conductivity(Ω)
    10⁶~10⁷
  • Trusco Code
    398-5326
  • Weight(kg)
    31/Roll
  • Material
    NBR+SBR
  • Structure
    Front Surface Layer: Static-Electricity-Diffusing Rubber, Back Surface Layer: Conductive Rubber
  • Contents
    1 Roll

Product Description

[Features]
· For workbenches that require electrostatic discharge, this product can be controlled to between 10^6 to 10^7 Ω, and will not be affected by the environment where you use it.
· Uniform and with stable conductivity.
· Matte surface finish that produces less reflection and is easier on the eyes.
· Heat resistance that withstands solder droplets.

Specifications of LG-100

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Light Green
  • Conductivity(Ω)
    10⁶~10⁷
  • Trusco Code
    398-5326
  • Weight(kg)
    31/Roll
  • Material
    NBR+SBR
  • Structure
    Front Surface Layer: Static-Electricity-Diffusing Rubber, Back Surface Layer: Conductive Rubber
  • Contents
    1 Roll
Part Number
LG-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 18,722.58

฿ 13,558.89

STATIC ELECTRICITY MEASURES M 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1