Notebook for Clean Room, News Tacrine RC Pocket

Brand :
SAKURAI
Caution
Product Description
100% decomposable (uses water-soluble materials) resin-impregnated dust-free paper. No need to separate when recycling. Used paper can be recycled just like with high quality paper. Pocket type note paper.
Features
●100% degradable(water-soluble material used) resin-impregnated type dust free paper.Specification
●Color:White●Q'ty Per Box(piece):10
●SPQ(box):1
●Horizontal Border
●Number of Sheets/Volume: 20 Sheets
●Density: 64g/m2
●Surface Resistivity: 1011Ω