(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clean 100

Clean 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CLEAN100

  • Product Model
    Wiper
  • Materials
    Cotton
  • Sheet Size(mm)
    300×350
  • Color
    White
  • JAN Code
    4938965000727
  • Trusco Cords
    330-9037
  • Weights(kg/box)
    1
  • Characteristics
    Made from 100% Asahi Kasei "BEMLIESE®" cotton with excellent liquid absorbency. High lint-free property as made from long cotton fibers with minimal fluff. Double pile with a moderate volume feel and good workability.
  • Applications
    Wiping machine oil etc., wiping of paint and ink.
  • Detail Materials
    Cupra Nonwoven Fabric
  • Specification details
    Pop-up
  • Amount Of Content
    1 Box (135 Sheets)
Part Number
CLEAN100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,611.00

WIPER FOR CLEAN ROOM 1 Pack(s)

135 Pieces Per Package

Same day 1 Box (135 Sheets)

Basic Specifications

  • Product Model
    Wiper
  • Materials
    Cotton
  • Sheet Size(mm)
    300×350
  • Color
    White
  • JAN Code
    4938965000727
  • Trusco Cords
    330-9037
  • Weights(kg/box)
    1
  • Characteristics
    Made from 100% Asahi Kasei "BEMLIESE®" cotton with excellent liquid absorbency. High lint-free property as made from long cotton fibers with minimal fluff. Double pile with a moderate volume feel and good workability.
  • Applications
    Wiping machine oil etc., wiping of paint and ink.
  • Detail Materials
    Cupra Nonwoven Fabric
  • Specification details
    Pop-up
  • Amount Of Content
    1 Box (135 Sheets)

Product Description

100% cotton Asahi Kasei Bemliese (R) is used for excellent liquid absorption. Made with long fibers of cotton, it has excellent lint-free properties and does not fluff easily. It is double-layered and has a moderate volume and good workability. For wiping machine oil, etc., and for wiping paint and ink.

Specifications of CLEAN100

  • Product Model
    Wiper
  • Materials
    Cotton
  • Sheet Size(mm)
    300×350
  • Color
    White
  • JAN Code
    4938965000727
  • Trusco Cords
    330-9037
  • Weights(kg/box)
    1
  • Characteristics
    Made from 100% Asahi Kasei "BEMLIESE®" cotton with excellent liquid absorbency. High lint-free property as made from long cotton fibers with minimal fluff. Double pile with a moderate volume feel and good workability.
  • Applications
    Wiping machine oil etc., wiping of paint and ink.
  • Detail Materials
    Cupra Nonwoven Fabric
  • Specification details
    Pop-up
  • Amount Of Content
    1 Box (135 Sheets)
Part Number
CLEAN100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,611.00

WIPER FOR CLEAN ROOM 1 Pack(s)

135 Pieces Per Package

Same day 1 Box (135 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent lint-free property because it uses hardly out fluffy long fiber cotton.
●2 piles stacked up, with moderate volume feeling and good workability.

Usage

●Machine Oil, Paint, Ink Wiping

Specification

●Sheet Size(mm):300 x 350
●Q'ty Per Box(sheet):135
●Color: White
●Pop-up Type

Materials

●Cupra Non-woven Fabric

Warning

●Not a clean pack.