(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LX38KC1515 |
LX38KC2424 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
JAN Code | Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,518.80 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
10 Day(s) | 150×150 | 4560274451688 | 429-9761 | 0.9/Case | 1 case (200 sheets) | ||
฿ 8,179.04 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 240×240 | 4560274451671 | 429-9779 | 1.3/Case | 1 case (100 sheets) |
Making the ultra-fine fibers into an uneven fabric texture provides effective wiping up of liquids.
Part Number |
---|
LX38KC1515 |
LX38KC2424 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
JAN Code | Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,518.80 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
200 Pieces Per Package |
10 Day(s) | 150×150 | 4560274451688 | 429-9761 | 0.9/Case | 1 case (200 sheets) | ||
฿ 8,179.04 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 240×240 | 4560274451671 | 429-9779 | 1.3/Case | 1 case (100 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?