(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel One-Tank Sink with Drain SUS430

Stainless Steel One-Tank Sink with Drain SUS430

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,551.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-1SC090B0B-L SALE
S-1SC090B0B-R SALE
S-1SC120B0B-L SALE
S-1SC120B0B-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drain Location Frontage
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 36,551.85

฿ 34,245.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) Right Side 900 456-0515 23 1 unit

฿ 36,551.85

฿ 34,245.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) Left Side 900 456-0523 23 1 unit

฿ 37,978.62

฿ 35,054.27

LABORATORY TABLE 1 Piece(s) 40 Day(s) Right Side 1200 456-0531 27 1 unit

฿ 37,978.62

฿ 35,054.27

LABORATORY TABLE 1 Piece(s) 40 Day(s) Left Side 1200 456-0540 27 1 unit

Basic Specifications

  • Product Model
    Sink
  • Number of Sink
    1 Tank
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension Frontage(mm)
    520
  • Inner Tank Dimension Length(mm)
    430
  • Inner Tank Dimension Depth(mm)
    260
  • Back Guard Dimension Length(mm)
    60
  • Back Guard Dimension Height(mm)
    150
  • Characteristics
    Sink which combines ruggedness and cleaning performance.
  • Overflow
    Available
  • Drain Trap
    Large Type (180 mm)
  • Materials
    Stainless Steel (SUS430)
  • Accessories
    Drainage Hose
  • Amount Of Content
    1 unit

Product Description

[Features]
·Sink that is both robust and easy to clean
·With overflow and drain trap

Part Number
S-1SC090B0B-L SALE
S-1SC090B0B-R SALE
S-1SC120B0B-L SALE
S-1SC120B0B-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drain Location Frontage
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 36,551.85

฿ 34,245.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) Right Side 900 456-0515 23 1 unit

฿ 36,551.85

฿ 34,245.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) Left Side 900 456-0523 23 1 unit

฿ 37,978.62

฿ 35,054.27

LABORATORY TABLE 1 Piece(s) 40 Day(s) Right Side 1200 456-0531 27 1 unit

฿ 37,978.62

฿ 35,054.27

LABORATORY TABLE 1 Piece(s) 40 Day(s) Left Side 1200 456-0540 27 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1