(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel One-Tank Sink SUS430

Stainless Steel One-Tank Sink SUS430

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,553.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-1SN060A0B SALE
S-1SN060B0B SALE
S-1SN075B0B SALE
S-1SN090B0B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Length
(mm)
Inner Tank Dimension Frontage
(mm)
Inner Tank Dimension Length
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 23,553.27

฿ 22,290.81

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600 450 450 360 456-0558 13 1 unit

฿ 27,333.71

฿ 25,330.15

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600 600 520 430 456-0566 19 1 unit

฿ 30,659.17

฿ 28,368.93

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750 600 670 460 456-0574 22 1 unit

฿ 32,549.40

฿ 29,789.21

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900 600 820 460 456-0582 25 1 unit

Basic Specifications

  • Product Model
    Sink
  • Number of Sink
    1 Tank
  • Height(mm)
    800
  • Inner Tank Dimension Depth(mm)
    260
  • Back Guard Dimension Length(mm)
    60
  • Back Guard Dimension Height(mm)
    150
  • Characteristics
    Sink which combines ruggedness and cleaning performance.
  • Overflow
    Available
  • Drain Trap
    Large Type (180 mm)
  • Specifications
    With trash basket
  • Materials
    Stainless Steel (SUS430)
  • Amount Of Content
    1 unit

Product Description

[Features]
·Sink that is both robust and easy to clean
·With overflow and drain trap

Part Number
S-1SN060A0B SALE
S-1SN060B0B SALE
S-1SN075B0B SALE
S-1SN090B0B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Length
(mm)
Inner Tank Dimension Frontage
(mm)
Inner Tank Dimension Length
(mm)
Trusco Cords Weights
(kg)
Amount Of Content

฿ 23,553.27

฿ 22,290.81

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600 450 450 360 456-0558 13 1 unit

฿ 27,333.71

฿ 25,330.15

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600 600 520 430 456-0566 19 1 unit

฿ 30,659.17

฿ 28,368.93

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750 600 670 460 456-0574 22 1 unit

฿ 32,549.40

฿ 29,789.21

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900 600 820 460 456-0582 25 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1